IESNA:LM-63-2002
[TEST]P821508
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-735-12VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5683
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
154.4 162.9 171.3 182.7 194 208.2 222.3 239.3 257.7 277.6
301.6 328.5 365.4 406.4 456 518.3 591.9 682.6 793 926.1
1074.8 1227.8 1380.7 1533.6 1692.2 1855.1 2016.5 2152.5 2268.6 2306.8
2245.9 2026.4 1682.3 1243.3 768.9 305.9 75.1 66.6 53.8 41.1
29.7 21.2 14.2 8.5 4.2 2.8 1.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 162.9 171.3 181.3 194 208.2 222.3 237.9 256.3 276.1
300.2 328.5 365.4 405 454.6 515.5 590.5 685.4 798.7 929
1070.6 1215 1365.1 1526.6 1697.9 1869.2 2026.4 2162.4 2250.2 2282.8
2204.9 1985.4 1645.5 1217.8 756.2 301.6 73.6 66.6 53.8 39.7
29.7 19.8 12.7 8.5 4.2 2.8 1.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 162.9 171.3 182.7 194 208.2 222.3 239.3 257.7 279
301.6 330 368.2 409.3 458.8 515.5 593.3 681.1 793 921.9
1064.9 1216.4 1363.7 1523.7 1688 1859.3 2010.9 2108.6 2162.4 2134.1
2000.9 1764.5 1451.5 1080.5 679.7 279 72.2 65.1 52.4 39.7
28.3 19.8 12.7 8.5 4.2 2.8 1.4 1.4 1.4 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 161.4 171.3 181.3 194 206.8 222.3 239.3 257.7 279
303 331.4 369.6 410.7 458.8 519.7 591.9 681.1 791.6 919
1060.7 1215 1377.9 1536.5 1712.1 1862.2 1967 2039.2 2043.4 1950
1770.1 1518.1 1222.1 895 559.4 225.2 68 60.9 49.6 36.8
26.9 19.8 12.7 8.5 5.7 2.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 0 0 0 1.4 0
0 0 0 0 0 0 0 0 0 0
0 1.4 0
154.4 161.4 169.9 181.3 194 208.2 223.7 240.7 260.6 283.2
308.7 337 376.7 417.7 467.3 529.6 604.7 696.7 805.8 934.6
1090.4 1256.1 1435.9 1621.4 1799.9 1918.8 1998.1 2043.4 1993.9 1852.3
1644.1 1394.9 1110.2 804.3 495.6 196.8 60.9 55.2 43.9 34
24.1 17 11.3 7.1 4.2 2.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 0
1.4 0 0 1.4 1.4 0 0 0 0 0
0 0 0
154.4 161.4 168.5 179.8 192.6 206.8 223.7 242.2 263.4 287.5
315.8 348.4 389.4 434.7 491.4 560.8 642.9 740.6 856.7 999.8
1171.1 1343.9 1562 1771.5 1950 2029.3 2101.5 2118.5 2029.3 1865
1652.6 1407.6 1117.3 802.9 494.2 186.9 52.4 46.7 38.2 28.3
21.2 14.2 9.9 5.7 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 0 0 0 1.4 1.4 1.4
0 0 0 0 0 0 0 0 0 0
0 1.4 0
154.4 160 167.1 178.4 191.2 205.3 223.7 243.6 267.6 294.5
324.3 361.1 406.4 458.8 522.5 603.3 696.7 804.3 944.5 1113.1
1302.8 1519.5 1782.9 2020.8 2131.2 2207.7 2356.4 2342.2 2240.3 2070.3
1828.2 1546.4 1223.5 883.6 542.4 175.6 42.5 38.2 29.7 22.7
17 11.3 7.1 4.2 2.8 1.4 1.4 0 0 0
0 0 0 0 0 0 0 0 1.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 158.6 165.7 177 189.8 205.3 222.3 245 270.5 297.4
331.4 373.8 423.4 485.7 559.4 654.2 756.2 873.7 1066.3 1249
1443 1757.4 2091.6 2281.3 2384.7 2502.2 2639.6 2612.7 2479.6 2284.2
2025 1700.7 1345.3 977.1 611.8 219.5 31.2 28.3 22.7 17
12.7 8.5 5.7 2.8 1.4 1.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 157.2 164.3 174.2 188.3 203.9 222.3 245 271.9 301.6
335.6 383.8 437.6 504.1 590.5 686.8 794.4 943.1 1147 1343.9
1605.9 2005.2 2292.7 2452.7 2543.3 2721.7 2806.7 2761.4 2631.1 2407.4
2124.1 1782.9 1409 1039.4 668.4 223.7 19.8 18.4 14.2 11.3
7.1 5.7 2.8 1.4 1.4 1.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 157.2 164.3 174.2 186.9 201.1 220.9 243.6 269.1 300.2
335.6 382.3 437.6 504.1 591.9 689.6 801.5 951.6 1175.4 1365.1
1608.7 2056.2 2323.8 2449.8 2530.6 2740.1 2823.7 2750.1 2625.4 2417.3
2112.8 1778.6 1423.2 1069.2 708 264.8 15.6 14.2 11.3 8.5
5.7 4.2 2.8 1.4 1.4 1.4 1.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 157.2 162.9 172.8 185.5 201.1 219.5 243.6 269.1 300.2
337 383.8 440.4 507 596.2 696.7 810 955.9 1183.9 1387.8
1617.2 2061.8 2319.6 2420.1 2500.8 2706.2 2798.2 2709 2577.3 2359.2
2067.5 1747.5 1406.2 1057.8 682.6 263.4 8.5 7.1 5.7 4.2
2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 155.8 161.4 171.3 184.1 199.7 218.1 240.7 266.2 297.4
332.8 380.9 436.2 502.7 590.5 689.6 802.9 944.5 1164 1365.1
1590.3 2026.4 2285.6 2370.5 2439.9 2635.4 2733.1 2649.5 2527.7 2313.9
2032.1 1720.6 1380.7 1026.7 674.1 243.6 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 0 0 0 1.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 155.8 161.4 171.3 184.1 198.3 218.1 240.7 266.2 297.4
330 376.7 431.9 497.1 583.4 679.7 791.6 933.2 1148.5 1345.3
1564.8 1999.5 2230.4 2313.9 2364.9 2554.6 2653.8 2578.7 2459.8 2244.5
1979.7 1658.3 1335.4 988.4 664.1 252.1 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 0 1.4 1.4
1.4 0 0 0 0 0 0 0 0 0
0 0 0
154.4 155.8 160 169.9 181.3 195.4 212.4 233.7 259.1 287.5
320 363.9 413.5 474.4 555.1 641.5 742 876.6 1057.8 1212.2
1424.6 1757.4 1914.6 1947.1 1894.7 1897.6 1927.3 1889.1 1801.3 1649.8
1457.2 1222.1 962.9 712.3 457.4 167.1 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
154.4 154.4 160 168.5 178.4 191.2 208.2 226.6 250.6 276.1
305.9 339.9 386.6 437.6 504.1 579.2 659.9 756.2 899.2 1032.3
1140 1335.4 1462.8 1426 1302.8 1158.4 1090.4 1073.4 1013.9 929
818.5 681.1 533.9 382.3 232.2 66.6 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
154.4 154.4 158.6 165.7 175.6 188.3 202.5 219.5 240.7 263.4
287.5 317.2 352.6 397.9 448.9 509.8 576.4 645.7 736.4 825.6
897.8 975.7 1008.3 987 866.7 725 652.8 642.9 610.3 560.8
494.2 413.5 320 228 135.9 36.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 0
154.4 154.4 157.2 164.3 172.8 184.1 196.8 212.4 230.8 249.2
270.5 294.5 322.9 355.4 397.9 444.7 495.6 550.9 607.5 664.1
726.5 749.1 776 742 669.8 559.4 463.1 460.2 443.2 406.4
358.3 297.4 232.2 161.4 89.2 15.6 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 0 0 0 1.4 1.4
1.4 0 0 0 0 0 0 0 0 0
0 0 0
154.4 152.9 157.2 162.9 171.3 181.3 192.6 206.8 222.3 237.9
254.9 276.1 300.2 327.1 358.3 399.3 437.6 481.5 526.8 572.1
613.2 630.2 623.1 582 502.7 378.1 270.5 274.7 269.1 249.2
220.9 186.9 145.9 100.5 53.8 7.1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 152.9 155.8 161.4 168.5 178.4 188.3 201.1 215.2 229.4
246.4 264.8 287.5 311.5 338.4 373.8 409.3 448.9 490 529.6
562.2 569.3 540.9 464.5 345.5 194 79.3 77.9 77.9 73.6
65.1 53.8 41.1 26.9 12.7 1.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 151.5 155.8 161.4 167.1 175.6 185.5 198.3 211 225.2
240.7 257.7 280.4 304.5 331.4 365.4 399.3 439 482.9 526.8
563.6 569.3 538.1 458.8 321.5 144.4 5.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 151.5 154.4 160 167.1 175.6 184.1 196.8 209.6 222.3
236.5 254.9 276.1 300.2 327.1 358.3 399.3 441.8 490 542.4
586.3 594.8 566.4 495.6 354 169.9 5.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
154.4 151.5 154.4 160 167.1 175.6 184.1 196.8 209.6 222.3
237.9 256.3 277.6 298.8 328.5 358.3 399.3 441.8 490 542.4
593.3 604.7 574.9 492.8 352.6 158.6 2.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
